SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For proper start-up of the CC3220MODx and CC3220MODAx modules, perform the recommended power-up sequencing as follows:
Figure 8-6 shows the reset timing diagram for the first-time power-up and reset removal.
Table 8-2 lists the timing requirements for the first-time power-up and reset removal.
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
T1 | Supply settling time | Depends on application board power supply, decoupling capacitor, and so on | 3 | ms | ||
T2 | Hardware wake-up time | 25 | ms | |||
T3 | Initialization time | Internal 32-kHz crystal settling plus firmware initialization time plus radio calibration | 1.35 | s | ||
T4 | App code load time for CC3220MODS and CC3220MODAS | CC3220MODS and CC3220MODAS | Image size (KB) × 1.7 ms | |||
App code load time for CC3220MODSF and CC3220MODASF | CC3220MODSF and CC3220MODASF | Image size (KB) × 0.06 ms |