SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-11 shows the timing diagram for the I2S receive mode.
Table 8-7 lists the timing parameters for the I2S receive mode.
ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
T1 | fclk(1) | Clock frequency | 9.216 | MHz | |
T2 | tLP(1) | Clock low period | 1/2 fclk | ns | |
T3 | tHT(1) | Clock high period | 1/2 fclk | ns | |
T4 | tOH(1) | RX data hold time | 0 | ns | |
T5 | tOS(1) | RX data setup time | 15 | ns |