PARAMETER NUMBER | | MIN | MAX | UNIT |
---|
| F(1) | Clock frequency | | 20 | MHz |
T2 | Tclk(1) | Clock period | 50 | | ns |
| D(1) | Duty cycle | 45% | 55% | |
T6 | tIS(1) | RX data setup time | 1 | | ns |
T7 | tIH(1) | RX data hold time | 2 | | ns |
T8 | tOD(1) | TX data output delay | | 8.5 | ns |
T9 | tOH(1) | TX data hold time | | 8 | ns |
(1) Timing parameter assumes a maximum load of 20 pF.