The SoC
Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.
- CC3220R
features 256KB of RAM, IoT networking security and device
identity/keys.
- CC3220S
builds on the CC3220R and MCU level security such as file system encryption,
user IP (MCU image) encryption, secure boot and debug security.
- CC3220SF builds on the CC3220S and integrates a user-dedicated
1MB of executable Flash, in addition to the 256KB of RAM.
Start
your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless
Microcontroller. The SimpleLink™
Wi-Fi® CC3220x device family is a system-on-chip (SoC)
solution, that integrates two processors within a single-chip:
- The application processor is an
Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM
and an optional 1MB of serial flash.
- The network processor MCU runs
all Wi-Fi® and internet logical layers. This ROM-based subsystem
includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto
engine.
These
devices introduce new features and capabilities that further simplify the
connectivity of things to the internet. The main new features include the following:
- Optimized low-power
management
- Enhanced networking
security
- Device identity and
Asymmetric keys
- Enhanced file system security
(supported only by the CC3220S and CC3220SF variants)
- IPv6 TCP/IP Stack
- AP mode with support of four
stations
- Up to 16 concurrent BSD
sockets, of which 6 are secure
- HTTPS support
- RESTful API support
The
CC3220x device family is part of the SimpleLink™ MCU
platform, a common, easy-to-use development environment based on a single
core software development kit (SDK), rich tool set, reference designs and E2E™
community that supports Wi-Fi®, Bluetooth® low energy, Sub-1
GHz and host MCUs. For more information, visit the SimpleLink™ MCU
Platform.
Device Information
PART NUMBER (1) |
PACKAGE |
BODY SIZE (NOM) |
CC3220RM2ARGKR/T |
VQFN (64) |
9.00 mm × 9.00 mm |
CC3220SM2ARGKR/T |
VQFN (64) |
9.00 mm × 9.00 mm |
CC3220SF12ARGKR/T |
VQFN (64) |
9.00 mm × 9.00 mm |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.