SWRS226B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1)(5) | MIN | TYP(5) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 286 | mA | |||
TX power level = 4 | 202 | ||||||||
6 OFDM | TX power level = 0 | 255 | |||||||
TX power level = 4 | 192 | ||||||||
54 OFDM | TX power level = 0 | 232 | |||||||
TX power level = 4 | 174 | ||||||||
RX | 1 DSSS | 74 | |||||||
54 OFDM | 74 | ||||||||
NWP idle connected(3) | 25.2 | ||||||||
MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 282 | mA | |||
TX power level = 4 | 198 | ||||||||
6 OFDM | TX power level = 0 | 251 | |||||||
TX power level = 4 | 188 | ||||||||
54 OFDM | TX power level = 0 | 228 | |||||||
TX power level = 4 | 170 | ||||||||
RX | 1 DSSS | 70 | |||||||
54 OFDM | 70 | ||||||||
NWP idle connected(3) | 21.2 | ||||||||
MCU LPDS | NWP active | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
TX power level = 4 | 184 | ||||||||
6 OFDM | TX power level = 0 | 242 | |||||||
TX power level = 4 | 176 | ||||||||
54 OFDM | TX power level = 0 | 217 | |||||||
TX power level = 4 | 154 | ||||||||
RX | 1 DSSS | 53 | |||||||
54 OFDM | 53 | ||||||||
NWP LPDS(2) | 120
µA at 64KB 135 µA at 256KB |
135 | µA | ||||||
NWP idle connected(3) | 710 | ||||||||
MCU SHUTDOWN | MCU shutdown | 1 | µA | ||||||
MCU HIBERNATE | MCU hibernate | 4.5 | µA | ||||||
Peak calibration current(4) | VBAT = 3.6 V | 420 | mA | ||||||
VBAT = 3.3 V | 450 | ||||||||
VBAT = 2.1 V | 670 |