SWRS226B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
The SimpleLink™ Wi-Fi® CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.
Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:
These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include
The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth® low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC3230SM2RGKR | VQFN (64) | 9.00 mm × 9.00 mm |
CC3230SF12RGKR | VQFN (64) | 9.00 mm × 9.00 mm |