SWRS243B February 2020 – May 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For proper BLE and WLAN 2.4 GHz radio coexistence, the following requirements must be met:
PARAMETER | Band | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Port-to-port isolation | Dual antenna configuration(2) | 20(3) | dB |