SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VIH | Operation mode level | 0.65 × VBAT | V | ||
VIL | Shutdown mode level(1) | 0 | 0.6 | V | |
Minimum time for nReset low for resetting the module | 5 | ms | |||
Tr and Tf | Rise and fall times | 20 | µs |