SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These modules are designed to comply with the FCC single modular FCC grant, FCC ID: Z64-CC3235MOD. The host system using this module must display a visible label indicating the following text:
Contains FCC ID: Z64-CC3235MOD
These modules are designed to comply with the IC single modular FCC grant, IC: 451I-CC3235MOD. The host system using this module must display a visible label indicating the following text:
Contains IC: 451I-CC3235MOD
This module is designed to comply with the JP statement, 201-190033. The host system using this module must display a visible label indicating the following text:
Contains transmitter module with certificate number: 201-190033