SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC3235MODx and CC3235MODAx MCU includes one I2C module operating with standard (100kbps) or fast (400kbps) transmission speeds.
Figure 7-13 shows the I2C timing diagram.
Table 7-22 lists the I2C timing parameters.
ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
T2 | tLP | Clock low period | See (1) | System clock | |
T3 | tSRT | SCL/SDA rise time | See (2) | ns | |
T4 | tDH | Data hold time | NA | ||
T5 | tSFT | SCL/SDA fall time | 3 | ns | |
T6 | tHT | Clock high time | See (1) | System clock | |
T7 | tDS | Data setup time | tLP/2 | System clock | |
T8 | tSCSR | Start condition setup time | 36 | System clock | |
T9 | tSCS | Stop condition setup time | 24 | System clock |