For proper BLE and WLAN 2.4GHz radio coexistence, the following requirements must be met:
Table 7-12 BLE/WLAN Coex(1) Isolation RequirementPARAMETER | Band | MIN | TYP | MAX | UNIT |
---|
Port-to-port isolation | Dual antenna configuration(2) | 20(3) | | | dB |
(1) The CC3235MODS and CC3235MODAS modules are compatible with TI BLE modules using an external RF switch.
(2) A single antenna configuration is possible using the CC3x35 devices.
(3) For dual antenna configuration, the antenna placement must be such that isolation between the BLE and WLAN ports is at least 20dB.