SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-4 shows the typical application schematic using the CC3235MODAx module. See the full reference schematic for CC3235MODAx.
Table 9-2 provides the bill of materials for a typical application using the CC3235MODAx module in Figure 9-4.
For full operation reference design, see the CC3235MODAx SimpleLink™ and Internet of Things Hardware Design Files.
QTY | PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
2 | C1, C2 | 0.1µF | Murata | GRM155R61A104KA01D | Capacitor, ceramic, 0.1µF, 10V, ±10%, X5R, 0402 |
2 | C4, C5 | 100µF | Murata | LMK325ABJ107MMHT | Capacitor, ceramic, 100µF, 10V, ±20%, X5R, AEC-Q200 Grade 3, 1210 |
1 | R1 | 10k | Vishay-Dale | CRCW040210K0JNED | RES, 10k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
1 | CC1 | CC3235MODAx | Texas Instruments | CC3235MODASM2MON/CC3235MODASF12MON | SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless Dual-Band MCU, MON0063A |