SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC3235MODx and CC3235MODAx MCU includes one SPI module, which can be configured as a master or slave device. The SPI includes a serial clock with programmable frequency, polarity, and phase; a programmable timing control between chip select and external clock generation; and a programmable delay before the first SPI word is transmitted. Slave mode does not include a dead cycle between two successive words.
Figure 7-8 shows the timing diagram for the SPI master.
Table 7-15 lists the timing parameters for the SPI master.
ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F(1) | Clock frequency | 20 | MHz | ||
T2 | Tclk(1) | Clock period | 50 | ns | |
D(1) | Duty cycle | 45% | 55% | ||
T6 | tIS(1) | RX data setup time | 1 | ns | |
T7 | tIH(1) | RX data hold time | 2 | ns | |
T8 | tOD(1) | TX data output delay | 8.5 | ns | |
T9 | tOH(1) | TX data hold time | 8 | ns |