SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Polarization | Linear | ||||
Peak Gain | 2.4 GHz Band | 3.5 | dBi | ||
5 GHz Band | 4.5 | dBi | |||
Efficiency | 2.4 GHz Band | 70% | |||
5 GHz Band | 65% |