Table 7-2 Current Consumption Summary (CC3235MODS
and
CC3235MODAS) 5 GHz
RF Band TA = 25°C, VBAT = 3.6 V
PARAMETER |
TEST CONDITIONS(1)(4) |
MIN |
TYP(5) |
MAX |
UNIT |
MCU
ACTIVE |
NWP
ACTIVE |
TX |
6 OFDM |
|
318 |
|
mA |
54 OFDM |
|
293 |
|
RX |
54 OFDM |
|
67 |
|
NWP
idle connected(3) |
|
15.3 |
|
MCU
SLEEP |
NWP
ACTIVE |
TX |
6 OFDM |
|
315 |
|
mA |
54 OFDM |
|
290 |
|
RX |
54 OFDM |
|
64 |
|
NWP
idle connected(3) |
|
12.2 |
|
MCU
LPDS |
NWP
ACTIVE |
TX |
6 OFDM |
|
312 |
|
mA |
54 OFDM |
|
287 |
|
RX |
54 OFDM |
|
61 |
|
NWP
LPDS(2) |
SRAM Retention |
64
KB |
|
120 |
|
µA |
256
KB |
|
135 |
|
NWP
idle connected(3) |
|
710 |
|
MCU SHUTDOWN |
MCU
shutdown |
|
1 |
|
µA |
MCU HIBERNATE |
MCU
hibernate |
|
5.5 |
|
µA |
Peak calibration current(6) |
VBAT = 3.6 V |
|
|
290 |
|
mA |
VBAT = 3.3 V |
|
|
310 |
|
VBAT = 2.7 V |
|
|
310 |
|
VBAT = 2.3 V |
|
|
365 |
|
(1) Measurements taken at maximum TX power
(2) LPDS current does not include the external serial flash. The
CC3235MODx
andCC3235MODAx can be
configured to retain 0 KB, 64 KB, 128 KB, 192 KB, or 256 KB of SRAM in LPDS.
Each 64-KB block of MCU retained SRAM increases LPDS current by 4 µA.
(3) DTIM = 1
(4) The CC3235MODxand
CC3235MODAx system
is a constant power-source system. The active current numbers scale based on the
VBAT voltage supplied.
(5) Typical numbers assume a VSWR of 1.5:1.
(6) The complete calibration can take up to 17 mJ of energy from the
battery over a time of 24 ms. In default mode, calibration is performed
sparingly, and typically occurs when re-enabling the NWP and when the
temperature has changed by more than 20°C. There are two additional calibration
modes that may be used to reduced or completely eliminate the calibration event.
For further details, see
CC31xx, CC32xx SimpleLink™
Wi-Fi® and IoT Network Processor Programmer's
Guide.