SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Operating frequency range(4)(5) | 2412 | 2472 | MHz | ||
Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM | 1 DSSS | 16 | dBm | ||
2 DSSS | 16 | ||||
11 CCK | 16.3 | ||||
6 OFDM | 15.3 | ||||
9 OFDM | 15.3 | ||||
18 OFDM | 15 | ||||
36 OFDM | 14 | ||||
54 OFDM | 12.5 | ||||
MCS7 | 11 | ||||
Transmit center frequency accuracy | –25 | 25 | ppm |