SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-21 lists the input transition time parameters.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tr | Input transition time (tr, tf), 10% to 90% | 1 | 3 | ns |
tf | 1 | 3 | ns |