SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Network Stack features are as follows:
Not all APIs are 100% BSD compliant. Not all BSD APIs are supported.
Table 8-1 describes the NWP features.
Feature | Description |
---|---|
Wi-Fi standards | 802.11a/b/g/n station |
802.11a/b/g AP supporting up to four stations | |
Wi-Fi Direct client and group owner | |
Wi-Fi channels | 2.4 GHz ISM and 5 GHz U-NII Channels |
Channel Bandwidth | 20 MHz |
Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise (1) |
Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP web server |
IP protocols | IPv4/IPv6 |
IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD |
Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
Transport | UDP, TCP |
SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
RAW | |
Network applications and utilities | Ping |
HTTP/HTTPS web server | |
mDNS | |
DNS-SD | |
DHCP server | |
Host interface | UART/SPI |
Security | Device identity |
Trusted root-certificate catalog | |
TI root-of-trust public key | |
The CC3235S and CC3235SF variants also support:
| |
Power management | Enhanced power policy management uses 802.11 power save and deep-sleep power modes |
Other | Transceiver |
Programmable RX filters with event-trigger mechanism | |
Rx Metrics for tracking the surrounding RF environment |