SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC3235MODx and CC3235MODAx MCU from TI is certified for FCC, IC/ISED, ETSI/CE, Japan MIC, and SRRC. Moreover, the module is also Wi-Fi CERTIFIED™ with the ability to request a certificate transfer for Wi-Fi Alliance® members. TI customers that build products based on the CC3235MODx or CC3235MODAx MCU from TI can save in testing cost and time per product family.
Regulatory Body | Specification | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF Exposure | Z64-CC3235MOD |
IC/ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi) | 451I-CC3235MOD |
ETSI/CE (Europe) | EN300328 v2.2.1 (2.4GHz Wi-Fi) | — |
EN301893 v2.1.1 (5GHz Wi-Fi) | — | |
EN62311:2008 (MPE) | — | |
EN301489-1 v2.2.1 (General EMC) | — | |
EN301489-17 v3.2.0 (EMC) | — | |
EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
MIC (Japan) | Article 49-20 of ORRE | 201-190033 |
SRRC (China) | — | Please contact TI for more information on using SRRC ID Certification: www.ti.com/tool/SIMPLELINK-CC3XXX-CERTIFICATION |