SWRS243B February 2020 – May 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MODULE PIN | TYPE(1) | CC3235 DEVICE PIN NO. | MODULE PIN DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | GND | – | – | Ground |
2 | GND | – | – | Ground |
3 | GPIO10 | I/O | 1 | GPIO(2) |
4 | GPIO11 | I/O | 2 | GPIO(2) |
5 | GPIO14 | I/O | 5 | GPIO(2) |
6 | GPIO15 | I/O | 6 | GPIO(2) |
7 | GPIO16 | I/O | 7 | GPIO(2) |
8 | GPIO17 | I/O | 8 | GPIO(2) |
9 | GPIO12 | I/O | 3 | GPIO(2) |
10 | GPIO13 | I/O | 4 | GPIO(2) |
11 | GPIO22 | I/O | 15 | GPIO(2) |
12 | JTAG_TDI | I/O | 16 | JTAG TDI input. Leave unconnected if not used on product(2) |
13 | FLASH_SPI_MISO | I | – | External serial flash programming: SPI data in |
14 | FLASH_SPI_nCS_IN | I | – | External serial flash programming: SPI chip select (active low) |
15 | FLASH_SPI_CLK | I | – | External serial flash programming: SPI clock |
16 | GND | – | – | Ground |
17 | FLASH_SPI_MOSI | O | – | External serial flash programming: SPI data out |
18 | JTAG_TDO | I/O | 17 | JTAG TDO output. Leave unconnected if not used on product(1) |
19 | GPIO28 | I/O | 18 | GPIO(2) |
20 | NC | – | – | No Connect |
21 | JTAG_TCK | I/O | 19 | JTAG TCK input. Leave unconnected if not used on product.(2) An internal 100-kΩ pulldown resistor is tied to this pin. |
22 | JTAG_TMS | I/O | 20 | JTAG TMS input. Leave unconnected if not used on product.(2) |
23 | SOP2 | – | 21 | An internal 100-kΩ pulldown resistor is tied to this SOP pin. An external 10-kΩ resistor is required to pull this pin high. See Section 9.11.1 for SOP[2:0] configuration modes. |
24 | SOP1 | – | 34 | An internal 100-kΩ pulldown resistor is tied to this SOP pin. An external 10-kΩ resistor is required to pull this pin high. See Section 9.11.1 for SOP[2:0] configuration modes. |
25 | GND | – | – | Ground |
26 | GND | – | – | Ground |
27 | GND | – | – | Ground |
28 | GND | – | – | Ground |
29 | GND | – | – | Ground |
30 | GND | – | – | Ground |
31 | CC3235MODx:
RF ABG band CC3235MODAx: NC |
I/O | 31 | 2.4 GHz and 5 GHz RF input/output |
32 | GND | – | – | Ground |
33 | NC | – | – | No Connect |
34 | SOP0 | – | 35 | An internal 100-kΩ pulldown resistor is tied to this SOP pin. An external 10-kΩ resistor is required to pull this pin high. See Section 9.11.1 for SOP[2:0] configuration modes. |
35 | nRESET | I | 32 | There is an internal,
100-kΩ pullup resistor option from the nRESET pin to VBAT_RESET.
Note: VBAT_RESET is not connected to VBAT1 or VBAT2 within the
module. The following connection schemes are recommended:
|
36 | VBAT_RESET | – | 37 | |
37 | VBAT1 | Power | 39 | Power supply for the module, must be connected to battery (2.3 V to 3.6 V) |
38 | GND | – | – | Ground |
39 | NC | – | 47 | No Connect |
40 | VBAT2 | Power | 10, 44, 54 | Power supply for the module, must be connected to battery (2.3 V to 3.6 V) |
41 | NC | – | – | No Connect |
42 | GPIO30 | I/O | 53 | GPIO(2) |
43 | GND | – | – | Ground |
44 | GPIO0 | I/O | 50 | GPIO(2) |
45 | NC | – | – | No Connect |
46 | GPIO1 | I/O | 55 | GPIO(2) |
47 | GPIO2 | I/O | 57 | GPIO(2) |
48 | GPIO3 | I/O | 58 | GPIO(2) |
49 | GPIO4 | I/O | 59 | GPIO(2) |
50 | GPIO5 | I/O | 60 | GPIO(2) |
51 | GPIO6 | I/O | 61 | GPIO(2) |
52 | GPIO7 | I/O | 62 | GPIO(2) |
53 | GPIO8 | I/O | 63 | GPIO(2) |
54 | GPIO9 | I/O | 64 | GPIO(2) |
55 | GND | – | – | Thermal ground |
56 | GND | – | – | Thermal ground |
57 | GND | – | – | Thermal ground |
58 | GND | – | – | Thermal ground |
59 | GND | – | – | Thermal ground |
60 | GND | – | – | Thermal ground |
61 | GND | – | – | Thermal ground |
62 | GND | – | – | Thermal ground |
63 | GND | – | – | Thermal ground |
The module makes extensive use of pin multiplexing to accommodate the large number of peripheral functions in the smallest possible package. To achieve this configuration, pin multiplexing is controlled using a combination of hardware configuration (at module reset) and register control.
The board and software designers are responsible for the proper pin multiplexing configuration. Hardware does not ensure that the proper pin multiplexing options are selected for the peripherals or interface mode used. Table 7-1 describes the general pin attributes and presents an overview of pin multiplexing. All pin multiplexing options are configurable using the pin MUX registers. The following special considerations apply:
If an external device drives a positive voltage to the signal pads and the CC3235MODx or CC3235MODAx module is not powered, DC is drawn from the other device. If the drive strength of the external device is adequate, an unintentional wakeup and boot of the CC3235MODx or CC3235MODAx module can occur. To prevent current draw, TI recommends any one of the following conditions:
The ADC inputs are tolerant up to 1.8 V (see Table 8-24 for more details about the usable range of the ADC). On the other hand, the digital pads can tolerate up to 3.6 V. Hence, take care to prevent accidental damage to the ADC inputs. TI recommends first disabling the output buffers of the digital I/Os corresponding to the desired ADC channel (that is, converted to Hi-Z state), and thereafter disabling the respective pass switches (S7 [Pin 47], S8 [Pin 48], S9 [Pin 49], and S10 [Pin 50]). For more information, see Table 7-3.
GENERAL PIN ATTRIBUTES | FUNCTION | PAD STATES | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Pkg. Pin | Pin Alias | Use | Select as Wakeup Source | Config. Addl. Analog Mux | Muxed With JTAG | Dig. Pin Mux Config. Reg. | Dig. Pin Mux Config. Mode Value | Signal Name | Signal Description | Signal Direction | LPDS(1) | Hib(2) | nRESET = 0 |
1 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
2 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
3 | GPIO10 | I/O | No | No | No | GPIO_PAD_ CONFIG_10 (0x4402 E0C8) |
0 | GPIO10 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
1 | I2C_SCL | I2C clock | I/O (open drain) |
Hi-Z, Pull, Drive |
|||||||||
3 | GT_PWM06 | Pulse-width modulated O/P | O | Hi-Z, Pull, Drive |
|||||||||
7 | UART1_TX | UART TX data | O | 1 | |||||||||
6 | SDCARD_CLK | SD card clock | O | 0 | |||||||||
12 | GT_CCP01 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
4 | GPIO11 | I/O | Yes | No | No | GPIO_PAD_ CONFIG_11 (0x4402 E0CC) |
0 | GPIO11 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
1 | I2C_SDA | I2C data | I/O (open drain) |
Hi-Z, Pull, Drive |
|||||||||
3 | GT_PWM07 | Pulse-width modulated O/P | O | Hi-Z, Pull, Drive |
|||||||||
4 | pXCLK (XVCLK) | Free clock to parallel camera | O | 0 | |||||||||
6 | SDCARD_CMD | SD card command line | I/O (open drain) |
Hi-Z, Pull, Drive |
|||||||||
7 | UART1_RX | UART RX data | I | Hi-Z, Pull, Drive |
|||||||||
12 | GT_CCP02 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
13 | MCAFSX | I2S audio port frame sync | O | Hi-Z, Pull, Drive |
|||||||||
5 | GPIO14 | I/O | No | No | No | GPIO_PAD_ CONFIG_14 (0x4402 E0D8) |
0 | GPIO14 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
5 | I2C_SCL | I2C clock | I/O (open drain) |
||||||||||
7 | GSPI_CLK | General SPI clock | I/O | ||||||||||
4 | pDATA8 (CAM_D4) | Parallel camera data bit 4 | I | ||||||||||
12 | GT_CCP05 | Timer capture port | I | ||||||||||
6 | GPIO15 | I/O | No | No | No | GPIO_PAD_ CONFIG_15 (0x4402 E0DC) |
0 | GPIO15 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
5 | I2C_SDA | I2C data | I/O (open drain) |
||||||||||
7 | GSPI_MISO | General SPI MISO | I/O | ||||||||||
4 | pDATA9 (CAM_D5) | Parallel camera data bit 5 | I | ||||||||||
13 | GT_CCP06 | Timer capture port | I | ||||||||||
8 | SDCARD_ DATA0 |
SD card data | I/O | ||||||||||
7 | GPIO16 | I/O | No | No | No | GPIO_PAD_ CONFIG_16 (0x4402 E0E0) |
0 | GPIO16 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
Hi-Z, Pull, Drive |
|||||||||||||
Hi-Z, Pull, Drive |
|||||||||||||
7 | GSPI_MOSI | General SPI MOSI | I/O | Hi-Z, Pull, Drive |
|||||||||
4 | pDATA10 (CAM_D6) | Parallel camera data bit 6 | I | Hi-Z, Pull, Drive |
|||||||||
5 | UART1_TX | UART1 TX data | O | 1 | |||||||||
13 | GT_CCP07 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
8 | SDCARD_CLK | SD card clock | O | Zero | |||||||||
8 | GPIO17 | I/O | Yes | No | No | GPIO_PAD_ CONFIG_17 (0x4402 E0E4) |
0 | GPIO17 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
5 | UART1_RX | UART1 RX data | I | ||||||||||
7 | GSPI_CS | General SPI chip select | I/O | ||||||||||
4 | pDATA11 (CAM_D7) | Parallel camera data bit 7 | I | ||||||||||
8 | SDCARD_ CMD |
SD card command line | I/O | ||||||||||
9 | GPIO12 | I/O | No | No | No | GPIO_PAD_ CONFIG_12 (0x4402 E0D0) |
0 | GPIO12 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
3 | McACLK | I2S audio port clock output | O | Hi-Z, Pull, Drive |
|||||||||
4 | pVS (VSYNC) | Parallel camera vertical sync | I | Hi-Z, Pull, Drive |
|||||||||
5 | I2C_SCL | I2C clock | I/O (open drain) |
Hi-Z, Pull, Drive |
|||||||||
7 | UART0_TX | UART0 TX data | O | 1 | |||||||||
12 | GT_CCP03 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
10 | GPIO13 | I/O | Yes | No | No | GPIO_PAD_ CONFIG_13 (0x4402 E0D4) |
0 | GPIO13 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
5 | I2C_SDA | I2C data | I/O (open drain) |
||||||||||
4 | pHS (HSYNC) | Parallel camera horizontal sync | I | ||||||||||
7 | UART0_RX | UART0 RX data | I | ||||||||||
12 | GT_CCP04 | Timer capture port | I | ||||||||||
11 | GPIO22 | I/O | No | No | No | GPIO_PAD_ CONFIG_22 (0x4402 E0F8) |
0 | GPIO22 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
7 | McAFSX | I2S audio port frame sync | O | ||||||||||
5 | GT_CCP04 | Timer capture port | I | ||||||||||
12 | JTAG_TDI | I/O | No | No | Muxed with JTAG TDI | GPIO_PAD_ CONFIG_23 (0x4402 E0FC) |
1 | TDI | JTAG TDI. Reset default pinout. | I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO23 | GPIO | I/O | ||||||||||
2 | UART1_TX | UART1 TX data | O | 1 | |||||||||
9 | I2C_SCL | I2C clock | I/O (open drain) |
Hi-Z, Pull, Drive |
|||||||||
13 | FLASH_ SPI_ MISO |
N/A | N/A | N/A | N/A | N/A | N/A | FLASH_SPI_MISO | Data from SPI serial flash (fixed default) | N/A | Hi-Z | Hi-Z | Hi-Z |
14 | FLASH_ SPI_ nCS_IN |
N/A | N/A | N/A | N/A | N/A | N/A | FLASH_SPI_nCS_IN | Chip select to SPI serial flash (fixed default) | N/A | 1 | Hi-Z, Pull, Drive |
Hi-Z |
15 | FLASH_ SPI_CLK |
N/A | N/A | N/A | N/A | N/A | N/A | FLASH_SPI_ CLK |
Clock to SPI serial flash (fixed default) | N/A | Hi-Z, Pull, Drive(3) |
Hi-Z, Pull, Drive |
Hi-Z |
16 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
17 | FLASH_ SPI_ MOSI |
N/A | N/A | N/A | N/A | N/A | N/A | FLASH_SPI_MOSI | Data to SPI serial flash (fixed default) | N/A | Hi-Z, Pull, Drive(3) |
Hi-Z, Pull, Drive |
Hi-Z |
18 | JTAG_TDO | I/O | Yes | No | Muxed with JTAG TDO | GPIO_PAD_ CONFIG_ 24 (0x4402 E100) |
1 | TDO | JTAG TDO. Reset default pinout. | O | Hi-Z, Pull, Drive |
Driven high in SWD; driven low in 4-wire JTAG | Hi-Z |
0 | GPIO24 | GPIO | I/O | ||||||||||
5 | PWM0 | Pulse-width modulated O/P | O | ||||||||||
2 | UART1_RX | UART1 RX data | I | ||||||||||
9 | I2C_SDA | I2C data | I/O (open drain) |
||||||||||
4 | GT_CCP06 | Timer capture port | I | ||||||||||
6 | McAFSX | I2S audio port frame sync | O | ||||||||||
19 | GPIO28 | I/O | No | No | No | GPIO_PAD_ CONFIG_ 40 (0x4402 E140) |
0 | GPIO28 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
20 | NC | WLAN analog | N/A | N/A | N/A | N/A | N/A | NC | Reserved | N/A | N/A | N/A | N/A |
21 | JTAG_TCK | I/O | No | No | Muxed
with JTAG/ SWD-TCK |
GPIO_PAD_ CONFIG_ 28 (0x4402 E110) |
1 | TCK | JTAG/SWD TCK. Reset default pinout. |
I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
8 | GT_PWM03 | Pulse-width modulated O/P | O | ||||||||||
22 | JTAG_TMS | I/O | No | No | Muxed
with JTAG/ SWD-TMSC |
GPIO_PAD_ CONFIG_ 29 (0x4402 E114) |
1 | TMS | JTAG/SWD TMS. Reset default pinout. |
I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO29 | GPIO | |||||||||||
23(4) | SOP2 | O only | No | No | No | GPIO_PAD_ CONFIG_ 25 (0x4402 E104) |
0 | GPIO25 | GPIO | O | Hi-Z, Pull, Drive |
Driven Low | Hi-Z |
9 | GT_PWM02 | Pulse-width modulated O/P | O | Hi-Z, Pull, Drive |
|||||||||
2 | McAFSX | I2S audio port frame sync | O | Hi-Z, Pull, Drive |
|||||||||
See(5) | TCXO_EN | Enable to optional external 40-MHz TCXO | O | 0 | |||||||||
See(6) | SOP2 | Sense-on-power 2 | I | Hi-Z, Pull, Drive |
|||||||||
24 | SOP1 | Config sense | N/A | N/A | N/A | N/A | N/A | SOP1 | Sense-on-power 1 | N/A | N/A | N/A | N/A |
25 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
26 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
27 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
28 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
29 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
30 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
31 | RF_ABG |
WLAN analog | N/A | N/A | N/A | N/A | N/A | CC3235MODx: RF ABG band |
N/A | N/A | N/A | N/A | N/A |
32 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
33 | NC | WLAN analog | N/A | N/A | N/A | N/A | NC | Reserved | |||||
34 | SOP0 | Config sense | N/A | N/A | N/A | N/A | N/A | SOP0 | Sense-on-power 0 | N/A | N/A | N/A | N/A |
35 | nRESET | Global reset | N/A | N/A | N/A | N/A | N/A | nRESET | Master chip reset. Active low. | N/A | N/A | N/A | N/A |
36 | VBAT_ RESET |
Global reset | N/A | N/A | N/A | N/A | N/A | VBAT_RESET | VBAT to nRESET pullup resistor | N/A | N/A | N/A | N/A |
37 | VBAT1 | Supply input | N/A | N/A | N/A | N/A | N/A | VBAT1 | Analog DC/DC input (connected to chip input supply [VBAT]) | N/A | N/A | N/A | N/A |
38 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
39 | NC | WLAN analog | N/A | N/A | N/A | N/A | N/A | NC | Reserved | N/A | N/A | N/A | N/A |
40 | VBAT2 | Supply input | N/A | N/A | N/A | N/A | N/A | VBAT2 | Analog input supply VBAT | N/A | N/A | N/A | N/A |
41 | NC | WLAN analog | N/A | N/A | N/A | N/A | N/A | NC | Reserved | N/A | N/A | N/A | N/A |
42 | GPIO30 | I/O | No | User
config not required (7) |
No | GPIO_PAD_ CONFIG_30 (0x4402 E118) |
0 | GPIO30 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
9 | UART0_TX | UART0 TX data | O | 1 | |||||||||
2 | McACLK | I2S audio port clock | O | Hi-Z, Pull, Drive |
|||||||||
3 | McAFSX | I2S audio port frame sync | O | Hi-Z, Pull, Drive |
|||||||||
4 | GT_CCP05 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
7 | GSPI_MISO | General SPI MISO | I/O | Hi-Z, Pull, Drive |
|||||||||
43 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
44 | GPIO0 | I/O | No | User
config not required (7) |
No | GPIO_PAD_ CONFIG_0 (0x4402 E0A0) |
0 | GPIO0 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
12 | UART0_CTS | UART0 Clear-to-Send input (active low) | I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z | |||||||
6 | McAXR1 | I2S audio port data 1 (RX/TX) | I/O | Hi-Z, Pull, Drive |
|||||||||
7 | GT_CCP00 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
9 | GSPI_CS | General SPI chip select | I/O | Hi-Z, Pull, Drive |
|||||||||
10 | UART1_RTS | UART1 Request-to-Send (active low) | O | 1 | |||||||||
3 | UART0_RTS | UART0 Request-to-Send (active low) | O | 1 | |||||||||
4 | McAXR0 | I2S audio port data 0 (RX/TX) | I/O | Hi-Z, Pull, Drive |
|||||||||
45 | NC | WLAN analog | N/A | N/A | N/A | N/A | N/A | NC | Reserved | N/A | N/A | N/A | N/A |
46 | GPIO1 | I/O | No | No | No | GPIO_PAD_ CONFIG_1 (0x4402 E0A4) |
0 | GPIO1 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
3 | UART0_TX | UART0 TX data | O | 1 | |||||||||
4 | pCLK (PIXCLK) | Pixel clock from parallel camera sensor | I | Hi-Z, Pull, Drive |
|||||||||
6 | UART1_TX | UART1 TX data | O | 1 | |||||||||
7 | GT_CCP01 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
47(9) | GPIO2 | Analog input (up to 1.8 V)/ digital I/O | Yes | See(8) | No | GPIO_PAD_ CONFIG_2 (0x4402 E0A8) |
See(5) | ADC_CH0 | ADC channel 0 input (1.5-V max) | I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO2 | GPIO | I/O | Hi-Z, Pull, Drive |
|||||||||
3 | UART0_RX | UART0 RX data | I | Hi-Z, Pull, Drive |
|||||||||
6 | UART1_RX | UART1 RX data | I | Hi-Z, Pull, Drive |
|||||||||
7 | GT_CCP02 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
48(9) | GPIO3 | Analog input (up to 1.8 V)/ digital I/O | No | See(8) | No | GPIO_PAD_ CONFIG_3 (0x4402 E0AC) |
See(5) | ADC_CH1 | ADC channel 1 input (1.5-V max) | I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO3 | GPIO | I/O | Hi-Z, Pull, Drive |
|||||||||
6 | UART1_TX | UART1 TX data | O | 1 | |||||||||
4 | pDATA7 (CAM_D3) | Parallel camera data bit 3 | I | Hi-Z, Pull, Drive |
|||||||||
49(9) | GPIO4 | Analog input (up to 1.8 V)/ digital I/O | Yes | See(8) | Yes | GPIO_PAD_ CONFIG_4 (0x4402 E0B0) |
See(5) | ADC_CH2 | ADC channel 2 input (1.5-V max) | I | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO4 | GPIO | I/O | Hi-Z, Pull, Drive |
|||||||||
6 | UART1_RX | UART1 RX data | I | Hi-Z, Pull, Drive |
|||||||||
4 | pDATA6 (CAM_D2) | Parallel camera data bit 2 | I | Hi-Z, Pull, Drive |
|||||||||
50(9) | GPIO5 | Analog input up to 1.5 V | No | See(8) | No | GPIO_PAD_ CONFIG_5 (0x4402 E0B4) |
See(5) | ADC_CH3 | ADC channel 3 input (1.5 V max) | I | i-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
0 | GPIO5 | GPIO | I/O | Hi-Z, Pull, Drive |
|||||||||
4 | pDATA5 (CAM_D1) | Parallel camera data bit 1 | I | Hi-Z, Pull, Drive |
|||||||||
6 | McAXR1 | I2S audio port data 1 (RX, TX) | I/O | Hi-Z, Pull, Drive |
|||||||||
7 | GT_CCP05 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
51 | GPIO6 | I/O | No | No | No | GPIO_PAD_ CONFIG_6 (0x4402 E0B8) |
0 | GPIO6 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
5 | UART0_RTS | UART0 Request-to-Send (active low) | O | 1 | |||||||||
4 | pDATA4 (CAM_D0) | Parallel camera data bit 0 | I | Hi-Z, Pull, Drive |
|||||||||
3 | UART1_CTS | UART1 Clear to send (active low) | I | Hi-Z, Pull, Drive |
|||||||||
6 | UART0_CTS | UART0 Clear to send (active low) | I | Hi-Z, Pull, Drive |
|||||||||
7 | GT_CCP06 | Timer capture port | I | Hi-Z, Pull, Drive |
|||||||||
52 | GPIO7 | I/O | No | No | No | GPIO_PAD_ CONFIG_7 (0x4402 E0BC) |
0 | GPIO7 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
13 | McACLK | I2S audio port clock | O | Hi-Z, Pull, Drive |
|||||||||
3 | UART1_RTS | UART1 Request to send (active low) | O | 1 | |||||||||
10 | UART0_RTS | UART0 Request to send (active low) | O | 1 | |||||||||
11 | UART0_TX | UART0 TX data | O | 1 | |||||||||
53 | GPIO8 | I/O | No | No | No | GPIO_PAD_ CONFIG_8 (0x4402 E0C0) |
0 | GPIO8 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
6 | SDCARD_IRQ | Interrupt from SD card (future support) | I | ||||||||||
7 | McAFSX | I2S audio port frame sync | O | ||||||||||
12 | GT_CCP06 | Timer capture port | I | ||||||||||
54 | GPIO9 | I/O | No | No | No | GPIO_PAD_ CONFIG_9 (0x4402 E0C4) |
0 | GPIO9 | GPIO | I/O | Hi-Z, Pull, Drive |
Hi-Z, Pull, Drive |
Hi-Z |
3 | GT_PWM05 | Pulse-width modulated O/P | O | ||||||||||
6 | SDCARD_ DATA0 |
SD card data | I/O | ||||||||||
7 | McAXR0 | I2S audio port data (RX, TX) | I/O | ||||||||||
12 | GT_CCP00 | Timer capture port | I | ||||||||||
55 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
56 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
57 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
58 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
59 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
60 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
61 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
62 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
63 | GND | GND | N/A | N/A | N/A | N/A | N/A | GND | GND | N/A | N/A | N/A | N/A |
The ADC inputs are tolerant up to 1.8 V (see Section 8.16.5.6 for further details on the useable range of the ADC). The digital pads can tolerate up to 3.6 V. Hence, take care to prevent accidental damage to the ADC inputs. TI recommends first disabling the output buffers of the digital I/Os corresponding to the desired ADC channel (that is, converted to Hi-Z state), and thereafter disabling the respective pass switches (S7 [Pin 47], S8 [Pin 48], S9 [Pin 49], and S10 [Pin 50]). For more information, see Drive Strength and Reset States for Analog-Digital Multiplexed Pins.