SWRS243B February 2020 – May 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-3 and Figure 9-4 show the markings for the SimpleLink™ CC3235MODx module.
Figure 9-5 and Figure 9-6 show the markings for the SimpleLink™ CC3235MODAx modules.
Table 9-7 lists the CC3235MODx and CC3235MODAx module markings.
MARKING | DESCRIPTION |
---|---|
CC3235MODSM2MOB | Model |
CC3235MODSF12MOB | |
CC3235MODASM2MON | Model |
CC3235MODASF12MON | |
YMWLLLC | LTC (Lot Trace Code):
|
Z64-CC3235MOD | FCC ID: single modular FCC grant ID |
451I-CC3235MOD | IC: single modular IC grant ID |
MIC compliance mark | |
MIC ID: modular MIC grant ID | |
CE | CE compliance mark |