SWRS215E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
ITEM | NAME | DESCRIPTION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|
T1 | nReset time | nReset timing after VBAT and VIO supply are stable | 1 | ms | ||
T2 | Hardware wake-up time | 25 | ms | |||
T3 | Time taken by ROM firmware to initialize hardware | CC3235S | 10.3 | ms | ||
CC3235SF | 17.3 | |||||
T4 | App code load time for CC3235R and CC3235S | CC3235S | Image size (KB) × 1.7ms | |||
App code integrity check time for CC3235SF | CC3235SF | Image size (KB) × 0.06ms |