SWRS215E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
The 32.768kHz crystal is enabled by default when the chip goes into HIBERNATE mode.
Table 7-17 lists the software hibernate timing requirements.
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
THIB_MIN | Minimum hibernate time | 10 | ms | |||
Twake_from_hib(1) | Hardware wakeup time plus firmware initialization time | 50(2) | ms | |||
T_APP_CODE_LOAD | App code load time for CC3235S | CC3235S | Image size (KB) × 1.7ms | ms | ||
App code load time for CC3235SF | CC3235SF | Image size (KB) × 0.06ms |
Figure 7-8 shows the timing diagram for wakeup from HIBERNATE mode.