The dual-band wireless MCU CC3235x
device comes in two variants, CC3235S and C3235SF.
- The CC3235S includes 256KB of RAM, IoT networking security,
device identity/keys, as well as, MCU level security features such as file
system encryption, user IP (MCU image) encryption, secure boot and debug
security.
- The CC3235SF builds on the CC3235S and integrates a
user-dedicated 1MB of executable flash in addition to the 256KB of RAM.
Simplify your IoT design with a Wi-Fi
CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3235x device family is a
dual-band system-on-chip (SoC) solution that integrates two processors within a
single chip, including:
- Application processor:
Arm® Cortex®-M4 MCU with a user-dedicated 256KB of
RAM and an optional 1MB of executable flash
- Network processor to run all
Wi-Fi and internet logical layers. This ROM-based subsystem completely
offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4 GHz and 5
GHz radio, baseband, and MAC with a powerful hardware cryptography
engine
These devices introduce new
capabilities that further simplify the connectivity of things to the Internet. The
main new features include:
- 802.11a (5 GHz) support
- BLE/2.4 GHz radio
coexistence
- Antenna selection
- Enhanced security with FIPS 140-2 Level 1 certification and more
(1)
- Up to 16 concurrent secure
sockets
- Certificate sign request
(CSR)
- Online certificate status
protocol (OCSP)
- Wi-Fi® Alliance
certified IoT power-saving features (such as DMS, proxy ARP, and so
forth)
- Hostless mode for offloading
template packet transmissions
- Improved fast scan
The CC3235x device family is part of
the SimpleLink™ MCU platform—a common, easy-to-use development environment based on
a single-core software development kit (SDK) with a rich tool set and reference
designs. The E2E™ community supports Wi-Fi®, Bluetooth® low energy, Sub-1
GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.
Device Information(1)
PART
NUMBER |
PACKAGE |
BODY SIZE
(NOM) |
CC3235SM2RGKR |
VQFN (64) |
9.00 mm × 9.00 mm |
CC3235SF12RGKR |
VQFN (64) |
9.00 mm × 9.00 mm |