SWRS215D April 2019 – May 2021 CC3235S , CC3235SF
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1)(2) | MIN | TYP(3) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MCU ACTIVE | NWP ACTIVE | TX | 6 OFDM | 329 | mA | ||||
54 OFDM | 306 | ||||||||
RX | 54 OFDM | 80 | |||||||
NWP idle connected(4) | 25.2 | ||||||||
MCU SLEEP | NWP ACTIVE | TX | 6 OFDM | 325 | mA | ||||
54 OFDM | 302 | ||||||||
RX | 54 OFDM | 76 | |||||||
NWP idle connected(4) | 21.2 | ||||||||
MCU LPDS | NWP active | TX | 6 OFDM | 312 | mA | ||||
54 OFDM | 289 | ||||||||
RX | 54 OFDM | 63 | |||||||
NWP LPDS(5) | 120
µA at 64KB 135 µA at 256KB |
135 | µA | ||||||
NWP idle connected(4) | 710 | ||||||||
MCU SHUTDOWN | MCU shutdown | 1 | µA | ||||||
MCU HIBERNATE | MCU hibernate | 4.5 | µA | ||||||
Peak calibration current(6) | VBAT = 3.6 V | 290 | mA | ||||||
VBAT = 3.3 V | 310 | ||||||||
VBAT = 2.7 V | 310 | ||||||||
VBAT = 2.1 V | 400 |