SWRS215E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
When an RTC oscillator is present in the system, the CC3235x device can accept this clock directly as an input. The clock is fed on the RTC_XTAL_P line, and the RTC_XTAL_N line is held to VIO. The clock must be a CMOS-level clock compatible with VIO fed to the device.
Figure 7-10 shows the external RTC input connection.
Table 7-19 lists the external RTC digital clock requirements.