SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Operational Frequency Range | 2412 | 2472 | MHZ | ||
Sensitivity: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1 Mbps DSSS | -98 | dBm | ||
2 Mbps DSSS | -95.3 | ||||
11 Mbps CCK | -90 | ||||
6 Mbps OFDM | -93.2 | ||||
54 Mbps OFDM | -75.5 | ||||
HT MCS0 MM 4K | -93 | ||||
HT MCS7 MM 4K | -72.9 | ||||
HE MCS0 4K | -92.7 | ||||
HE MCS7 4K | -72.5 | ||||
Maximum input level: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1 DSSS | 0 | dBm | ||
OFDM6, HT MCS0, HE MCS0 | 0 | ||||
OFDM54, HT MCS7, HE MCS7 | -9 | ||||
Adjacent Channel Rejection | 1 Mbps DSSS | 45 | dB | ||
11 Mbps CCK | 39 | ||||
6 Mbps OFDM | 20 | ||||
54 Mbps OFDM | 3 | ||||
HT MCS0 | 20 | ||||
HT MCS7 | 3 | ||||
HE MCS0 | 16 | ||||
HE MCS7 | -1 | ||||
RSSI Accuracy | -90 dBm to -30dBm | -3 | 3 | dB |