SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Supported frequencies | 40 | MHz | |||
Frequency accuracy | Initial + temperature + aging | +/- 25 | ppm | ||
Load Capacitance, CL (1) | 5 | 13 | pF | ||
Equivalent series resistance, ESR | 30 | Ω | |||
Drive level | 100 | uW |