SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VIH | High Level Input Voltage | 0.65 x VIO | VIO | V | ||
VIL | Low Level Input Voltage | 0 | 0.35 x VIO | |||
VOH | High Level Output Voltage | at 4mA | VIO – 0.45 | VIO | ||
VOL | Low Level Output Voltage | at 4mA | 0 | 0.45 |