SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Operational Frequency Range | 2412 | 2472 | MHz | ||
Maximum output power at VPA > 3.0 V | 1 Mbps DSSS | 20.5 | dBm | ||
6 Mbps OFDM | 20.2 | ||||
54 Mbps OFDM | 17.4 | ||||
HT MCS0 MM | 20.2 | ||||
HT MCS7 MM | 17.4 | ||||
HE MCS0 | 20.2 | ||||
HE MCS7 | 17.3 |