SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PIN | SIGNAL NAME | TYPE | DIR (I/O) | VOLTAGE LEVEL | SHUTDOWN STATE | STATE AFTER POWER-UP | DESCRIPTION |
---|---|---|---|---|---|---|---|
1 | PA_LDO_OUT | Analog | RF power amplifier LDO output | ||||
2 | RF_BG | RF | I/O | Bluetooth Low Energy and WLAN 2.4-GHz RF port | |||
3 | GND | GND | GND | ||||
4 | VDDA_IN1 | POW | 1.8 V supply for analog domain | ||||
5 | VDDA_IN2 | POW | 1.8 V supply for analog domain | ||||
6 | HFXT_P | Analog | Sine | XTAL_P | |||
7 | HFXT_M | Analog | XTAL_N | ||||
8 | COEX_GRANT2 | Digital | O | VIO | PD | PD | External coexistence interface - grant |
9 | COEX_PRIORITY2 | Digital | I | VIO | PU | PU | External coexistence interface - priority |
10 | COEX_REQ2 | Digital | I | VIO | PU | PU | External coexistence interface - request |
11 | UART RTS | Digital | O | VIO | PU | PU | Device RTS signal - flow control for BLE HCI |
12 | UART CTS | Digital | I | VIO | PU | PU | Device CTS signal - flow control for BLE HCI |
13 | UART RX | Digital | I | VIO | PU | PU | UART RX for BLE HCI |
14 | UART TX | Digital | O | VIO | PU | PU | UART TX for BLE HCI |
15 | ANT_SEL2 | Digital | O | VIO | PD | PD | Antenna select control line |
16 | GND | GND | GND | ||||
17 | VIO | POW | 1.8 V IO supply | ||||
18 | SDIO CMD | Digital | I/O | VIO | HiZ | HiZ | SDIO command or SPI PICO |
19 | SDIO CLK | Digital | I | VIO | HiZ | HiZ | SDIO clock or SPI clock |
20 | GND | GND | GND | ||||
21 | SDIO D3 | Digital | I/O | VIO | HiZ | PU | SDIO data D3 or SPI CS |
22 | SDIO D2 | Digital | I/O | VIO | HiZ | HiZ | SDIO data D2 |
23 | SDIO D1 | Digital | I/O | VIO | HiZ | HiZ | SDIO data D1 |
24 | SDIO D0 | Digital | I/O | VIO | HiZ | HiZ | SDIO data D0 or SPI POCI |
25 | GND | GND | GND | ||||
26 | SWCLK | Digital | I | VIO | PD | PD | Serial wire debug clock |
27 | SWDIO | Digital | I/O | VIO | PU | PU | Serial wire debug I/O |
28 | LOGGER3 | Digital | O | VIO | PU | PU | Tracer (UART TX debug logger) |
29 | HOST_IRQ_WL3 | Digital | O | VIO | PD | 0 | Interrupt request to host for WLAN |
30 | HOST_IRQ_BLE3 | Digital | O | VIO | PD | PD | Interrupt request to host for BLE (in shared SDIO mode) |
31 | DIG_LDO_OUT | Analog | O | Digital LDO output to decoupling capacitor | |||
32 | VDD_MAIN_IN | POW | 1.8 V supply input for SRAM and digital | ||||
33 | nRESET | Digital | I | VIO | PD | PD | Reset line for enabling or disabling device (active low) |
34 | SLOW_CLK_IN | Digital | I | VIO | PD | PD | 32.768-kHz RTC clock input |
35 | VPP_IN | POW | 1.8 V OTP programming input supply | ||||
36 | FAST_CLK_REQ | Digital | O | VIO | PD | PD | Fast clock request from the device |
37 | NC | NC | Connect to GND | ||||
38 | NC | NC | Connect to GND | ||||
39 | PA_LDO_IN | POW | 3.3 V supply for PA | ||||
40 | PA_LDO_IN | POW | 3.3 V supply for PA |
See software release notes for support level.
LOGGER and HOST_IRQ_WL pins are sensed by the device during boot, see CC33xx Hardware Integration.