SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3300 and CC3301 are the first devices in this pin to pin compatible family.
CC3300: A 2.4GHz Wi-Fi 6 companion IC.
CC3301: A 2.4GHz Wi-Fi 6 and Bluetooth low energy 5.4 companion IC.
The CC330x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 b/g/n) and Wi-Fi 5 (802.11ac). These CC330x are the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC330x is based upon proven technology. These devices are ideal for use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP, CC330x brings the efficiency of Wi-Fi 6 to embedded device applications for the internet of things (IoT), with a small PCB footprint and highly optimized bill of materials.
PART NUMBER | Wi-Fi 2.4-GHz SISO | Bluetooth Low Energy |
---|---|---|
CC3300ENJARSBR | ✔ | |
CC3301ENJARSBR | ✔ | ✔ |