SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PARAMETER | Description | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input slow clock frequency | Square wave | 32768 | Hz | |||
Frequency accuracy | Inital + temperature + aging | ±250 | ppm | |||
Input Duty cycle | 30 | 50 | 70 | % | ||
Tr/Tf | Rise and fall time | 10% to 90% (rise) and 90% to 10% (fall) of digital signal level | 100 | ns | ||
VIL | Input low level | 0 | 0.35 x VIO | V | ||
VIH | Input high level | 0.65 x VIO | 1.95 | V | ||
Input impedence | 1 | MΩ | ||||
Input capacitance | 5 | pF |