SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | SUPPLY | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Continuous TX(1) | 1 DSSS | TX power = 20.5 dBm | VMain | 92 | mA | |
VPA | 250 | 290 | ||||
6 OFDM | TX power = 20.2 dBm | VMain | 105 | 170 | ||
VPA | 250 | 290 | ||||
54 OFDM | TX power = 17.4 dBm | VMain | 110 | |||
VPA | 180 | |||||
HT MCS0 | TX power = 20.2 dBm | VMain | 105 |
|||
VPA | 245 | |||||
HT MCS7 | TX power = 17.4 dBm | VMain | 110 |
|||
VPA | 180 | |||||
HE MCS0 | TX power = 20.2 dBm | VMain | 105 |
|||
VPA | 240 | |||||
HE MCS7 | TX power = 17.3 dBm | VMain | 110 |
|||
VPA | 180 | |||||
Continuous RX | VMain | 62 |
||||
VPA | 0 |