SWRS342
September
2024
ADVANCE INFORMATION
-
1
-
1Features
-
2Applications
-
3Description
-
4Functional Block Diagrams
-
5Device and Documentation Support
- 5.1
Third-Party Products Disclaimer
- 5.2
Device Nomenclature Boilerplate
- 5.3
Tools and Software
- 5.4
Documentation Support
- 5.5
Support Resources
- 5.6
Trademarks
- 5.7
Electrostatic Discharge Caution
- 5.8
Glossary
-
6Revision History
-
7Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
1 Features
Key Features
- Wi-Fi 6 (802.11ax)
- Bluetooth®Low Energy
5.4 in CC33x1MOD
- Companion module to any
processor or MCU host capable of running a TCP/IP stack
- Integrated 2.4GHz PA for
complete wireless system with up to +18dBm output power
- Operating temperature: –40°C
to +85°C
- Application throughput up to
50Mbps
- Regulatory Certification (in progress)
- FCC
- IC/ISED
- ETSI/CE
- TELEC
- QuickTrack Qualified
- Bluetooth Controller Subsystem Qualified
Extended Features
- Wi-Fi 6
- 2.4GHz, 20MHz, single
spatial stream
- MAC, baseband, and RF
transceiver with support for IEEE 802.11 b/g/n/ax
- Target wake time (TWT),
OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger frame
for improved efficiency
- Hardware-based encryption
and decryption supporting WPA2 and WPA3
- Excellent
interoperability
- Support for 4-bit SDIO or
SPI host interfaces
- Bluetooth Low Energy 5.4
- LE Coded PHYs (long
range), LE 2M PHY (high speed) and Advertising Extension
- Host controller interface
(HCI) transport with option for UART or shared SDIO
- Internal coexistence mechanism with Wi-Fi to share same antenna
- Enhanced Security
- Secured host
interface
- Firmware
authentication
- Anti-rollback
protection
- Multirole support (for example,
concurrent STA and AP) to connect with Wi-Fi devices on different RF channels
(Wi-Fi networks)
- Optional antenna diversity or
selection
- 3-wire or 1-wire PTA for external
coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
-
Clock sources
- 40MHz XTAL fast clock
(Integrated in the module)
- Internal slow clock or
external 32.768kHz slow clock
- Small package size
- Easy to design with
65-pin, 11mm × 11mm LGA package, 0.65mm pitch