SWRS284A April 2024 – July 2024 CC3350 , CC3351
PRODUCTION DATA
PARAMETER | DESCRIPTION | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VIH | High Level Input Voltage | 0.65 x VIO | VIO | V | ||
VIL | Low Level Input Voltage | 0 | 0.35 x VIO | |||
VOH | High Level Output Voltage | at 4mA | VIO – 0.45 | VIO | ||
VOL | Low Level Output Voltage | at 4mA | 0 | 0.45 |