SWRS284A April 2024 – July 2024 CC3350 , CC3351
PRODUCTION DATA
PARAMETER | PINS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VPA | VDD PA Voltage | 39,40 | –0.5 | 4.2 | V |
VMAIN | Main supply voltage for analog and digital - VDD_MAIN_IN, VDDA_IN1, VDDA_IN2 | 32, 4, 5 | –0.5 | 2.1 | V |
VIO | VDD IO Voltage | 17 | –0.5 | 2.1 | V |
Input Voltage to all digital pins | –0.5 | VIO + 0.5 | V | ||
HFXT_P Input Voltage | 6 | –0.5 | 2.1 | V | |
VPP | VPP OTP Voltage | 35 | –0.5 | 2.1 | V |
TA | Operating Ambient Temperature | –40 | 105 | °C | |
Tstg | Storage temperature | –55 | 155 | °C |