SWRS284A April 2024 – July 2024 CC3350 , CC3351
PRODUCTION DATA
MODE | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DTIM=1 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=1 (~102ms) |
735(1) | µA | ||
System with 1.8V WLAN beacon reception every DTIM=1 (~102ms) |
1130(1) | ||||
DTIM=3 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=3 (~306ms) |
390(1) | |||
System with 1.8V WLAN beacon reception every DTIM=3 (~306ms) |
600(1) | ||||
DTM=5 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=5 (~510ms) |
340(1) | |||
System with 1.8V WLAN beacon reception every DTIM=5 (~510ms) |
520(1) |