SWRS284A April 2024 – July 2024 CC3350 , CC3351
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Operational Frequency Range | 5180 | 5845 | MHZ | ||
Sensitivity: 10% PER for 11g/n/ax rates | 6 Mbps OFDM | -93.2 | dBm | ||
Sensitivity: 10% PER for 11g/n/ax rates | 54 Mbps OFDM | -75.8 | |||
Sensitivity: 10% PER for 11g/n/ax rates | HT MCS0 MM 4K | -93 | |||
Sensitivity: 10% PER for 11g/n/ax rates | HT MCS7 MM 4K | -73.5 | |||
Sensitivity: 10% PER for 11g/n/ax rates | HE MCS0 4K | -92.9 | |||
Sensitivity: 10% PER for 11g/n/ax rates | HE MCS7 4K | -73.5 | |||
Maximum input level: 10% PER for 11g/n/ax rates | OFDM6, HT MCS0, HE MCS0 | -23 | |||
Maximum input level: 10% PER for 11g/n/ax rates | OFDM54, HT MCS7, HE MCS7 | -24 | |||
Adjacent Channel Rejection | 6 Mbps OFDM | 20 | dB | ||
54 Mbps OFDM | 3 | ||||
HT MCS0 | 18 | ||||
HT MCS7 | 0 | ||||
HE MCS0 | 16 | ||||
HE MCS7 | -1 | ||||
RSSI Accuracy | -90 dBm to -30dBm | -3 | 3 | dB |