SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.
The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.
The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.
The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.
For complete module descriptions, see the CC430 Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
CC430F6147IRGC | VQFN (64) | 9 mm × 9 mm |
CC430F5147IRGZ | VQFN (48) | 7 mm × 7 mm |
Figure 1-1 shows the functional block diagram for the CC430F614x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Figure 1-2 shows the functional block diagram for the CC430F514x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Figure 1-3 shows the functional block diagram for the CC430F512x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Changes from February 27, 2013 to September 17, 2018
Table 3-1 summarizes the available family members.
DEVICE | PROGRAM (KB) | SRAM (KB) | Timer_A(1) | LCD_B | USCI | ADC10_A CHANNELS | COMP_B CHANNELS | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, LIN, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
CC430F6147 | 32 | 4 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6145 | 16 | 2 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6143 | 8 | 2 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F5147 | 32 | 4 | 5, 3 | N/A(2) | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5145 | 16 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5143 | 8 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5125 | 16 | 2 | 5, 3 | N/A | 1 | 1 | N/A(2) | 6 | 30 | 48 RGZ |
CC430F5123 | 8 | 2 | 5, 3 | N/A | 1 | 1 | N/A | 6 | 30 | 48 RGZ |