SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | DATA RATE
(kBaud) |
VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 433 MHz | 1.2 | –111 | –110 | –108 | –111 | –111 | –108 | –111 | –110 | –107 | dBm | |
38.4 | –104 | –104 | –101 | –104 | –104 | –101 | –104 | –103 | –101 | |||
250 | –93 | –94 | –91 | –93 | –93 | –90 | –93 | –93 | –90 |