SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage range during radio operation | 2.0 | 3.6 | V | |
PMMCOREVx | Core voltage range, PMMCOREVx setting during radio operation | 2 | 3 | ||
RF range | 300 | 348 | MHz | ||
389(1) | 464 | ||||
779 | 928 | ||||
Data rate | 2-FSK | 0.6 | 500 | kBaud | |
2-GFSK, OOK, and ASK | 0.6 | 250 | |||
(Shaped) MSK (also known as differential offset QPSK)(2) | 26 | 500 | |||
RF crystal frequency | 26 | 26 | 27 | MHz | |
RF crystal tolerance | Total tolerance including initial tolerance, crystal loading, aging, and temperature dependency.(3) | ±40 | ppm | ||
RF crystal load capacitance | 10 | 13 | 20 | pF | |
RF crystal effective series resistance | 100 | Ω |