SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
V(SVSH_IT–) | SVSH on voltage level(1) | SVSHE = 1, SVSHRVL = 0 | 1.53 | 1.60 | 1.67 | V |
SVSHE = 1, SVSHRVL = 1 | 1.73 | 1.80 | 1.87 | |||
SVSHE = 1, SVSHRVL = 2 | 1.93 | 2.00 | 2.07 | |||
SVSHE = 1, SVSHRVL = 3 | 2.03 | 2.10 | 2.17 | |||
V(SVSH_IT+) | SVSH off voltage level(1) | SVSHE = 1, SVSMHRRL = 0 | 1.60 | 1.70 | 1.80 | V |
SVSHE = 1, SVSMHRRL = 1 | 1.80 | 1.90 | 2.00 | |||
SVSHE = 1, SVSMHRRL = 2 | 2.00 | 2.10 | 2.20 | |||
SVSHE = 1, SVSMHRRL = 3 | 2.10 | 2.20 | 2.30 | |||
SVSHE = 1, SVSMHRRL = 4 | 2.25 | 2.35 | 2.50 | |||
SVSHE = 1, SVSMHRRL = 5 | 2.52 | 2.65 | 2.78 | |||
SVSHE = 1, SVSMHRRL = 6 | 2.85 | 3.00 | 3.15 | |||
SVSHE = 1, SVSMHRRL = 7 | 2.85 | 3.00 | 3.15 | |||
tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 12.5 | µs | ||
SVSHE = 0 → 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 100 | |||||
dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s |