SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | ||||
Current consumption, TX | 0xC0 | maximum | 35.5 | 33.8 | 33.2 | 36.2 | 34.8 | 33.6 | 36.3 | 35.0 | 33.8 | mA | |
0xC3 | +10 | 33.2 | 32.0 | 31.0 | 33.4 | 32.1 | 31.2 | 33.5 | 32.3 | 31.3 | |||
0x8D | 0 | 17.8 | 17.4 | 17.1 | 18.1 | 17.6 | 17.3 | 18.2 | 17.8 | 17.5 | |||
0x2D | –6 | 17.0 | 16.9 | 16.9 | 17.7 | 17.6 | 17.6 | 18.1 | 18.0 | 18.0 |