SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
TA1 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers. TA1 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-11). TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
---|---|---|---|---|
PZ | ||||
PM_TA1CLK | TACLK | Timer | NA | |
ACLK (internal) | ACLK | |||
SMCLK (internal) | SMCLK | |||
RFCLK/192(1) | INCLK | |||
PM_TA1CCR0A | CCI0A | CCR0 | TA0 | PM_TA1CCR0A |
RF Async. Output (internal) | CCI0B | RF Async. Input (internal) | ||
DVSS | GND | |||
DVCC | VCC | |||
PM_TA1CCR1A | CCI1A | CCR1 | TA1 | PM_TA1CCR1A |
CBOUT (internal) | CCI1B | |||
DVSS | GND | |||
DVCC | VCC | |||
PM_TA1CCR2A | CCI2A | CCR2 | TA2 | PM_TA1CCR2A |
ACLK (internal) | CCI2B | |||
DVSS | GND | |||
DVCC | VCC |