SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 16 MHz | 20 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash(4) | Flash | 3 V | 0 | 0.23 | 0.26 | 1.35 | 1.60 | mA | ||||||
1 | 0.25 | 0.28 | 1.55 | 2.30 | 2.65 | |||||||||
2 | 0.27 | 0.30 | 1.75 | 2.60 | 3.45 | 3.90 | ||||||||
3 | 0.28 | 0.32 | 1.85 | 2.75 | 3.65 | 4.55 | 5.10 | |||||||
IAM, RAM(5) | RAM | 3 V | 0 | 0.18 | 0.20 | 0.95 | 1.10 | mA | ||||||
1 | 0.20 | 0.22 | 1.10 | 1.60 | 1.85 | |||||||||
2 | 0.21 | 0.24 | 1.20 | 1.80 | 2.40 | 2.70 | ||||||||
3 | 0.22 | 0.25 | 1.30 | 1.90 | 2.50 | 3.10 | 3.60 |