SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.
The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.
The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.
The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.
For complete module descriptions, see the CC430 Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
CC430F6147IRGC | VQFN (64) | 9 mm × 9 mm |
CC430F5147IRGZ | VQFN (48) | 7 mm × 7 mm |
Figure 1-1 shows the functional block diagram for the CC430F614x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Figure 1-2 shows the functional block diagram for the CC430F514x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Figure 1-3 shows the functional block diagram for the CC430F512x devices.
NOTE:
Edge-selectable interrupt and LPM3.5 and LPM4.5 wake-up input capability is available for ports P1 and P2.Changes from February 27, 2013 to September 17, 2018
Table 3-1 summarizes the available family members.
DEVICE | PROGRAM (KB) | SRAM (KB) | Timer_A(1) | LCD_B | USCI | ADC10_A CHANNELS | COMP_B CHANNELS | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, LIN, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
CC430F6147 | 32 | 4 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6145 | 16 | 2 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6143 | 8 | 2 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F5147 | 32 | 4 | 5, 3 | N/A(2) | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5145 | 16 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5143 | 8 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5125 | 16 | 2 | 5, 3 | N/A | 1 | 1 | N/A(2) | 6 | 30 | 48 RGZ |
CC430F5123 | 8 | 2 | 5, 3 | N/A | 1 | 1 | N/A | 6 | 30 | 48 RGZ |
For information about other devices in this family of products or related products, see the following links.
TI's low-power and high-performance MCUs, with wired and wireless connectivity options, are optimized for a broad range of applications.
One platform. One ecosystem. Endless possibilities. Enabling the connected world with innovations in ultra-low-power microcontrollers with advanced peripherals for precise sensing and measurement.
Review products that are frequently purchased or used in conjunction with this product.
TI Designs Reference Design Library is a robust reference design library that spans analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs, and design files to speed your time to market. Search and download designs at ti.com/tidesigns.