SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
The BSL enables users to program the flash memory or RAM using various serial interfaces. Table 6-3 lists the BSL pin requirements. Access to the device memory through the BSL is protected by an user-defined password. BSL entry requires a specific entry sequence on the RST/NMI/SBWTDIO and TEST/SBWTCK pins. For a complete description of the features of the BSL and its implementation, see the MSP430 Programming With the Bootloader (BSL).
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.6 | Data transmit |
P1.5 | Data receive |
VCC | Power supply |
VSS | Ground supply |