SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | FREQUENCY (MHz) | DATA RATE (kBaud) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
Current consumption, RX | 315 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 17 | mA | ||
Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 17 | ||||||
Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
Input at –40 dBm (well above sensitivity limit) | 16.5 | |||||||
433 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 18 | ||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 18.5 | ||||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
868, 915 | 1.2 | Register settings optimized for reduced current(2) | Input at –100 dBm (close to sensitivity limit) | 16 | ||||
Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
Input at –40 dBm (well above sensitivity limit) | 15 |