SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | DATA RATE
(kBaud) |
VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 868 MHz | 1.2 | –109 | –109 | –107 | –109 | –109 | –106 | –109 | –108 | –106 | dBm | |
38.4 | –102 | –102 | –100 | –102 | –102 | –99 | –102 | –101 | –99 | |||
250 | –90 | –90 | –88 | –89 | –90 | –87 | –89 | –90 | –87 | |||
500 | –84 | –84 | –81 | –84 | –84 | –80 | –84 | –84 | –80 |